Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MIRO TEMP. CONVERTER PT100 - 2 /3-LEAD METHOD  44336
Product may differ from image

Last seen products

MIRO TEMP. CONVERTER PT100 - 2 /3-LEAD METHOD

IN: 0°C..+600°C - OUT:0..10 V / (0)4..20 mA

Art.No.: 44336
Alternative product:   
Weight: 0.05 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 0...600 °C
Screw terminals
Murrelektronik's temperature converters convert a temperature into the usual signal variables (0...10 V, 4...20 mA, 0...20 mA) in conjunction with a PT100 temperature sensor (IEC 751/ EN 60751). For this purpose, the MTW modules supply a constant current which causes a voltage drop at the PT100 resistor. This is linearized and converted into the corresponding output signals at the OUT terminals. All 3 signals can be used simultaneously. The 2-wire technique can be used for short distances between PT100 sensor and MTW module (<5 m). The 3-wire measuring method must be used for longer distances to compensate the measuring line resistance. For this purpose, a 3rd line (same length and design as the two measuring lines) is required. In this case, the factory-equipped bridge connecting E2 and E3 must be removed.
Certificate
Certificate

Electrical data
Accuracy (of full scale) 1 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Operating current max. 80 mA
Electrical data | Output
Load max. 25 mA
Working resistance max. 500 Ω
Device protection | Electrical
Overload protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 12,4 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 3 X3
Connection type 4 X4
Connection type 5 X5
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 n.c.
PIN 2 E 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 0 V
PIN 2 U
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 E 3
PIN 2 E 2
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 I 2
PIN 2 I 1
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 24 V DC
PIN 2 0 V
Connection type 6
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + 24 V DC
PIN 2 - 24 V DC
Connection type 7
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 E 3
PIN 2 E 2
Connection type 8
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 E 1
Connection type 9
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 U
PIN 2 0 V
Connection type 10
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 I 1
PIN 2 I 2

ECLASS-6.0 27210990
ECLASS-6.1 27210190
ECLASS-7.0 27210190
ECLASS-8.0 27210190
ECLASS-9.0 27210129
ECLASS-10.1 27210129
ECLASS-11.1 27210129
ECLASS-12.0 27210129
ETIM-5.0 EC001446
customs tariff number 85437090
GTIN 4048879028202
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 44336_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44336_1827-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44336_1827-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 44336_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Screwdriver ----
---- Label for Clamp ----
---- Current Supply ----
* Shipping and Local Tax charges may apply