Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MIRO TH 5VDC SK OPTO-COUPLER MODULE  52551
Product may differ from image

Last seen products

MIRO TH 5VDC SK OPTO-COUPLER MODULE

IN: 5,5 VDC - OUT: 250 VAC / 0,5A

Art.No.: 52551
Alternative product:   
Weight: 0.026 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Triac 0.5 A
5 V DC
Screw terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 2 V
Input voltage DC min. 4 V
Input voltage DC max. 5,5 V
Current input DC 6 mA
Electrical data | Output
Switch off delay max. 10 ms
Switch on delay max. 10 ms
Quiescent current OFF max. 0,3 mA
Additional condition switching frequency depending on wiring
Switching frequency max. 20 Hz
Voltage switching AC min. 24 V
Switching voltage AC max. 250 V
Switching current min. 2 mA
Switching current max. 0,5 A
Voltage drop AC max. 1,5 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 + A 1
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 - A 2

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879026772
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 52551_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 52551_080128-0-000_C3211-07_csau_z_a.pdf (A)
  • Approval: UL Registered CA 52551_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 52551_E140415-NKCR2_ur_z_d.pdf (D)
  • Construction files: DXF 52002_dxf_x_a.zip (A)
  • Construction files: P8 52551_p8_2_60.zip (60)
  • Construction files: STP 52002_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52551_1539-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52551_1539-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 52551_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----
* Shipping and Local Tax charges may apply