MIRO TRIAC 1X400VAC-5A
IN: 53 VDC - OUT: 400 VAC / 5 A
Art.No.: | 3000-36001-2000020 |
Alternative product: | |
Weight: | 0.095 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Triac 5 A
24 V DC
Screw plug-in terminals
24 V DC
Screw plug-in terminals
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 3 V |
Input voltage DC min. | 10 V |
Input voltage DC max. | 53 V |
Current input DC | 7,8 mA |
Control voltage DC | 24 V |
Electrical data | Output
Switch off delay max. | 10 ms |
---|---|
Duration surge current max. | 16,6 ms |
Switch on delay max. | 10 ms |
Quiescent current OFF max. | 1 mA |
Switching frequency inductive max. | 1 Hz |
Switching frequency ohmic max. | 20 Hz |
Voltage switching AC min. | 12 V |
Switching voltage AC max. | 400 V |
Switching current min. | 10 mA |
Switching current max. | 5 A |
Voltage drop AC max. | 0,15 V |
Surge current max. | 70 A |
Diagnostics
Status indication LED | green |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 76 mm |
Width | 38 mm |
Depth | 80 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 2 |
PIN 1 | A 2 |
PIN 2 | A 1 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 3 |
PIN 1 | 14 |
PIN 2 | 13 |
PIN 3 | 13 |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879021005 |
Packaging unit | 1 |
Accessories
---- Over Voltage Limiter ----
---- Screwdriver ----