MODL. VARIO 10-way fixed housing type B
nickel plated aluminum
Art.No.: | M1850-100601 |
Alternative product: | |
Weight: | 0.207 kg |
Country of origin: | DE |
US
Call for Availability
EU
not available
Description
Stationary housing (round)
Aluminium
10-way
Aluminium
10-way
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67, IP68 |
---|---|
Degree of protection (ISO 20653:2013) | IP66K, IP69K |
Additional condition protection degree | inserted, screwed |
Mechanical data
Operating pressure min. | -0,8 bar |
---|---|
Operating pressure max. | 16 bar |
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material housing | Aluminum die casting |
Mechanical data | Mounting data
Mounting method | screw fixing |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 120 °C |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27260708 |
ECLASS-7.0 | 27440312 |
ECLASS-8.0 | 27440312 |
ECLASS-9.0 | 27440312 |
ECLASS-10.1 | 27440312 |
ECLASS-11.1 | 27440312 |
ECLASS-12.0 | 27440312 |
ETIM-5.0 | EC002641 |
customs tariff number | 85389099 |
GTIN | 4048879573054 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----