MODL.VARIO Accessories mounting bracket D1=71,2
for fixed housing, stainless steel 1.4301 (V2A)
Art.No.: | M1850-9571 |
Weight: | 0.127 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Modlink Vario
Accessories
Mounting plate
Stainless steel
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Accessories
Mounting plate
Stainless steel
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Mechanical data | Material data
Material housing | Stainless steel |
---|
Mechanical data | Mounting data
Height | 94 mm |
---|---|
Width | 84 mm |
Depth | 33 mm |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27269202 |
ECLASS-7.0 | 27449203 |
ECLASS-8.0 | 27449203 |
ECLASS-9.0 | 27440192 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC002641 |
customs tariff number | 73269098 |
GTIN | 4048879615990 |
Packaging unit | 1 |