MODL.VARIO Accessories protection cap 97715
for fixed housing M1850- and M1851-080601, PE
Art.No.: | M1800-97715 |
Weight: | 0.015 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Modlink Vario
Accessories
Protection cap
PE
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Accessories
Protection cap
PE
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Mechanical data | Material data
Material housing | PE |
---|
Mechanical data | Mounting data
Height | 77 mm |
---|---|
Width | 77 mm |
Depth | 16,4 mm |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27261210 |
ECLASS-7.0 | 27440208 |
ECLASS-8.0 | 27440208 |
ECLASS-9.0 | 27440208 |
ECLASS-10.1 | 27440208 |
ECLASS-11.1 | 27440208 |
ECLASS-12.0 | 27440208 |
ETIM-5.0 | EC002641 |
customs tariff number | 39269097 |
GTIN | 4048879661942 |
Packaging unit | 1 |