Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MODLINK  M12 A COD/CLAMP YELLOW  4000-69000-1090000
Product may differ from image

MODLINK M12 A COD/CLAMP YELLOW

Art.No.: 4000-69000-1090000
Weight: 0.02 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12 (female) 5-pole, A-coded
Terminal (yellow) Safety
IP65
Certificate
Certificate

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879032360
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-69000-1090000_E201820-NRAQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-69000-1090000_E344729-QCRV2_ur_z_c.pdf (C)
  • Document: Installation guide 4000-69000-2020000_ina_d_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply