MODLINK MSDD CABLE ENTRY SYSTEM
KDL/E 16/8
Art.No.: | 4000-70103-0008000 |
Weight: | 0.058 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
Size 16
for 8 cables (0 large, 8 small)
For sale only in packing units
for 8 cables (0 large, 8 small)
For sale only in packing units
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP54 |
---|
Mechanical data | Material data
Material housing | PA |
---|
Mechanical data | Mounting data
Height | 116 mm |
---|---|
Width | 58 mm |
Depth | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27400604 |
ECLASS-7.0 | 27400604 |
ECLASS-8.0 | 27400604 |
ECLASS-9.0 | 27400604 |
ECLASS-10.1 | 27400604 |
ECLASS-11.1 | 27400604 |
ECLASS-12.0 | 27400604 |
ETIM-5.0 | EC000211 |
customs tariff number | 39269097 |
GTIN | 4048879032148 |
Packaging unit | 1 |
Accessories
---- Cable Guide for Cabinets ----