MODLINK MSDD CABLE ENTRY SYSTEM
BP 24/N
Art.No.: | 4000-70202-0002000 |
Weight: | 0.051 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Blind plate
Size 24
For sale only in packing units
Size 24
For sale only in packing units
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Material data
Combustibility class (UL94) | V-0 |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Height | 146 mm |
---|---|
Width | 58 mm |
Depth | 15,5 mm |
Environmental product conformity
Halogen-free-Material | IEC 61249-2-21 |
---|
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27400604 |
ECLASS-7.0 | 27400604 |
ECLASS-8.0 | 27400604 |
ECLASS-9.0 | 27400604 |
ECLASS-10.1 | 27400604 |
ECLASS-11.1 | 27400604 |
ECLASS-12.0 | 27400604 |
ETIM-5.0 | EC000211 |
customs tariff number | 85389099 |
GTIN | 4048879293990 |
Packaging unit | 1 |