Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MODLINK MSDD CABLE ENTRY SYSTEM  4000-70603-0240120
Product may differ from image

Last seen products

MODLINK MSDD CABLE ENTRY SYSTEM

KDP 24/12

Art.No.: 4000-70603-0240120
Weight: 0.101 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Size 24
For sale only in packing units
Cable diameter (12)× 8...12 mm

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Height 146 mm
Width 58 mm
Depth 14 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C

ECLASS-6.0 27189217
ECLASS-6.1 27400604
ECLASS-7.0 27400604
ECLASS-8.0 27400604
ECLASS-9.0 27400604
ECLASS-10.1 27400604
ECLASS-11.1 27400604
ECLASS-12.0 27400604
ETIM-5.0 EC000211
customs tariff number 39269097
GTIN 4048879031691
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US 4000-70603-0240120_E344729-QCRV2_ur_z_b.pdf (B)
  • Construction files: STP 4000-70603-0240120_stp_x_a.zip (A)
  • Document: Installation guide 4000-70603-0240120_ina_6_23.pdf (23)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply