MODLINK MSDD CABLES
2m RJ45 male/male, 8 pole, CAT6 shielded
Art.No.: | 4000-68000-9030060 |
Weight: | 0.11 kg |
Country of origin: | CN |
US
Call for Availability
EU
Call for Availability
Description
PVC
RJ45 (8/8-pole) metal, CAT6
2.0 m
RJ45 (8/8-pole) metal, CAT6
2.0 m
Technical Data
Device protection
Shielded | yes |
---|
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444210 |
GTIN | 4048879036962 |
Packaging unit | 1 |