MODLINK MSDD SOCKET INSERT IEC
250VAC/10A acc. EN 60320-2-2/F
Art.No.: | 4000-68000-0080000 |
Weight: | 0.026 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Appliance-outlet (IEC/EN 60320-2-2/F)
Spring clamp terminals: max. 2× 2.5 mm² (AWG 14)
Spring clamp terminals: max. 2× 2.5 mm² (AWG 14)
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 30 mm |
Environmental characteristics | Climatic
Storage temperature min. | -25 °C |
---|---|
Storage temperature max. | 60 °C |
Appliance-outlet
Connection geometry | 6.3 x 0.8 mm |
---|---|
Operating voltage AC | 250 V |
Operating current | 10 A |
Current operating ULc | 15 A |
Connection | plug-in connection |
No. of poles | 2 + PE |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879038225 |
Packaging unit | 1 |