Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MOELLER CONTACTOR SUPPRESSOR  26081
Product may differ from image

Last seen products

MOELLER CONTACTOR SUPPRESSOR

Zener diode, 24VDC

Art.No.: 26081
Weight: 0.018 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24 V DC
Diode/Z-Diode
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors DIL 0-2...M, DIL R..
Electrical data | Input
Input voltage DC min. 12 V
Input voltage DC max. 30 V
Installation | Connection
Connection information Plug contact
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 37 mm
Width 38 mm
Depth 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879018401
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26081_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 26081_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 26081_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26081_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 21028_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 26081_06-06.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 26081_06-06.21_ce_z_a.pdf (A)

---- Screwdriver ----
* Shipping and Local Tax charges may apply