MSVD POWER SOCKET VDE WITH LED
Mounting rail
Art.No.: | 67901 |
Weight: | 0.113 kg |
Country of origin: | BE |
US
Call for Availability
EU
Available
Description
Germany (VDE) white
Screw terminals
LED (yellow)
Screw terminals
LED (yellow)
Technical Data
Mechanical data | Mounting data
Height | 77 mm |
---|---|
Width | 45 mm |
Depth | 70 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879041430 |
Packaging unit | 1 |