Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:63VA IN:400/690VAC OUT:230VAC

Art.No.: 866129
Weight: 1.5 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
63 VA
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 400 V
Input voltage 2 AC 690 V
Input voltage AC 400 V
Input current at input voltage 1 AC 0,22 A
Input current at input voltage 2 AC 0,13 A
Max. inrush current 1,8 A
Short-circuit current 2 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 63 VA
Device protection | Electrical
Insulation test voltage input - output 6,5 kV
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type mounting rail
Mounting dimension a 56 mm
Mounting dimension b 56 mm
Mounting dimension c 4,8 mm
Height 88 mm
Width 78 mm
Depth 93 mm
Diameter bore 4,8 mm
Length bore 8,4 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 3
PIN 2 400 V
PIN 3 690 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 2 230 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879073899
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866129_03-12.22_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 866129_03-12.22_ce_z_d.pdf (D)
* Shipping and Local Tax charges may apply