MVK-MPNIO DI8 (DI8)
Use only as spare part! newer version! – contact Murrelektronik
Art.No.: | 55287 |
Alternative product: | |
Weight: | 1 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Digital inputs
DI8 DI8
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI8 DI8
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Total current UA max. | 9 A |
Total current US max. | 9 A |
Electrical data | Input
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Type input | PNP, for 3-wire sensors or mechanical switches |
Sensor current US per input max. | 0,2 A |
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Profinet
PROFINET addressing | DCP |
---|---|
PROFINET conformance class | B |
PROFINET specification | V2.2 |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Cable break | per port |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 42 mm |
Width | 63 mm |
Depth | 225 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | 4-7 |
---|---|
Connection type 2 | Bus Out |
Connection type 3 | Power In |
Connection type 4 | Power Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | DI / Diag |
PIN 3 | 0 V (US) |
PIN 4 | DI |
PIN 5 | PE |
Connection type 2
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Connection type 3
Family construction form | 7/8" |
---|---|
Gender | male |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Connection type 4
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V (UA) |
PIN 2 | 0 V (US) |
PIN 3 | PE |
PIN 4 | 24 V DC (US) |
PIN 5 | 24 V DC (UA) |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85176200 |
GTIN | 4048879051644 |
Packaging unit | 1 |
Accessories
---- Plug with Thread ----
---- Screw Plug ----
---- Field Wireable Circular Connector ----
---- Sensor-Actuator Adapter ----
-
Preferred