Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MVK-MPNIO DIO8 (DI8)  55288
Product may differ from image

Last seen products

MVK-MPNIO DIO8 (DI8)

Use only as spare part! newer version! – contact Murrelektronik

Art.No.: 55288
Alternative product:   
Weight: 0.76 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO8 DI8
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-3
Connection type 2 4-7
Connection type 3 Bus Out
Connection type 4 Power In
Connection type 5 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / Diag
PIN 3 0 V (US)
PIN 4 DI
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / Diag
PIN 3 0 V (US)
PIN 4 DI / DO
PIN 5 PE
Connection type 3
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 5
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879051637
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 55288_080128-0-000_C3211-07_csa_z_e.pdf (E)
  • Approval: CSA US 55288_080128-0-000_C3211-87_csau_z_e.pdf (E)
  • Approval: UL Listed CA 55288_E201820-NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 55288_E201820-NRAQ_ul_z_b.pdf (B)
  • Configuration Files: GSDML 55264_MVK-M_KF0_43.zip (43)
  • Construction files: DXF 55287_dxf_x_a.zip (A)
  • Construction files: P8 55288_p8_2_50.zip (50)
  • Construction files: STP 55287_stp_x_a.zip (A)
  • Document: Installation guide 55287_ina_6_16.pdf (16)
  • Document: User manual 55374_hdb_x_33.zip (33)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 55288_904-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 55288_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug with Thread ----
  • Connector cap 7/8'' outer thread with chain
    US Available
    EU Available
    $51.20
---- Screw Plug ----
---- Field Wireable Circular Connector ----
---- Sensor-Actuator Adapter ----
---- Device Marker ----
  • Label plates 20x8, set 20 pieces
    US Call for Availability
    EU Available
    $12.30
* Shipping and Local Tax charges may apply