Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MVP-METALL, 8XM12, 5POLE, M23 19POL. CON.  27538
Product may differ from image

Last seen products

MVP-METALL, 8XM12, 5POLE, M23 19POL. CON.

Connector exit frontside

Art.No.: 27538
Weight: 0.2 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


8-way, 5-pole, DIAGNOSTIC
M23 plug connection
19-pole used
All M12 ports are current monitored regarding 0 V total current (contact 3), and are switched off in case of overload or short-circuit (self-resetting). Operating voltage remains the same. In case of a fault the DIAGNOSTIC signal “active high” to the PLC (M23 PIN 18) drops from 18 V DC to 24 V. The operator can immediately react by analysing the diagnostic signal. - less downtime - easy trouble-shooting due to red LED “ERROR” and red LED at the plug position.
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 35 mA
Total current max. 10 A
Electrical data | Input
Current input full equipment min. 10 A
Current carrying capacity per port max. 0,5 A
Electrical data | Output
Diagnostic output active high
Current diagnostic output max. 25 mA
Diagnostics
Status indication LED green, red
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Additional condition protection degree inserted, screwed
Overload resistant yes
Short-circuit protected yes
Short circuit current min. 0,7 A
Short circuit current max. 0,9 A
Overload current min. 0,7 A
Overload current max. 0,9 A
Mechanical data | Material data
Coating housing Nickeled
Material housing Zinc die-casting
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 145 mm
Width 55 mm
Depth 21 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61131-2

Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE
Connection type 2
Family construction form M23
Gender male
Color contact carrier black
Coding A
No. of poles 19
PIN 1 VT
PIN 2 RD
PIN 3 GY
PIN 4 RD / BU
PIN 5 GN
PIN 6 BU
PIN 7 GY / PK
PIN 8 WH / GN
PIN 9 WH / YE
PIN 10 WH / GY
PIN 11 BK
PIN 12 YE / GN
PIN 13 YE / BN
PIN 14 BN / GN
PIN 15 WH
PIN 16 YE
PIN 17 PK
PIN 18 GY / BN diagnosis
PIN 19 BN

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879063548
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 27538_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27538_03-09.16_ce_z_a.pdf (A)
  • Information: MTTF Report 27538_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Grounding Set ----
* Shipping and Local Tax charges may apply