Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MVP12, 4XM12, 5POLE, BASIC HOUSING  27114
Product may differ from image

Last seen products

MVP12, 4XM12, 5POLE, BASIC HOUSING

Without cap, with potent. sep.

Art.No.: 27114
Weight: 0.064 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


4-way, 5-pole
Potential separation as option
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 99,2 mm
Width 50,2 mm
Depth 17,2 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

Connection type 1
Family construction form Cap
No. of poles 16
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879064132
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27114_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27114_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27114_dxf_x_a.zip (A)
  • Construction files: STP 27114_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27114_07-06.17_ce_z_a.pdf (A)
  • Information: MTBF Report 27114_SN29500(40°C)-BerechnungV1.4_mtbf_p_b.pdf (B)
  • Information: MTTF Report 27114_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* Shipping and Local Tax charges may apply