MVP12, 4XM12, 5POLE, PLUG. TERM.
W/o cap, with pot. separation, NPN-LED's
Art.No.: | 276563 |
Weight: | 0.07 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
4-way, 5-pole
Potential separation as option
with LED for digital NPN-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current at 1 time current feed-in max. | 8 A |
Total current at 2 times current feed-in max. | 16 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | screwed, mounted |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Height | 99,2 mm |
Width | 50,2 mm |
Depth | 16,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | Cap |
---|---|
No. of poles | 16 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC |
PIN 3 | - |
PIN 4 | S |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC002585 |
customs tariff number | 85369010 |
GTIN | 4048879061797 |
Packaging unit | 1 |