Male module, 2-pole, axial screw t.
1000 V, 70 A
Art.No.: | 70MH-MAB1A-0020706 |
Weight: | 0.032 kg |
Country of origin: | PL |
US
Call for Availability
EU
Available
Description
Male
2-pole
Axial screw connection
Technical data will be only guaranteed with Murrelektronik components.
Axial screw connection only for flexible wires
The clip 70MH-ZZ100-0000000 is needed (2×)
2-pole
Axial screw connection
Technical data will be only guaranteed with Murrelektronik components.
Axial screw connection only for flexible wires
The clip 70MH-ZZ100-0000000 is needed (2×)
Technical Data
Electrical data | Supply
Operating voltage AC | 1000 V |
---|---|
Operating voltage DC | 1000 V |
Operating current | 70 A |
Installation
Connection cross section min. | 6 mm² |
---|---|
Connection cross section max. | 25 mm² |
AWG number min. | 9 |
AWG number max. | 3 |
Installation | Connection
Stripping length min. | 11 mm |
---|---|
Stripping length max. | 12,5 mm |
Wire insulation diameter min. | 8,9 mm |
Connection information | Axial screw connection |
Tightening torque | (6 mm²); 3 Nm (10...25 mm²) |
Tightening torque | 2 Nm |
Gender | male |
Width across flats | SW2.5 |
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 2 |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 8 kV |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Combustibility class (UL94) | V-0 |
Material housing | PC |
Material contact | Brass |
Mechanical data | Mounting data
Number of module slots | 1 |
---|---|
Height | 39,4 mm |
Width | 28,8 mm |
Depth | 13,6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261204 |
ECLASS-7.0 | 27440204 |
ECLASS-8.0 | 27440204 |
ECLASS-9.0 | 27440217 |
ECLASS-10.1 | 27440217 |
ECLASS-11.1 | 27440217 |
ECLASS-12.0 | 27440217 |
ETIM-5.0 | EC000438 |
customs tariff number | 85366990 |
GTIN | 4048879663953 |
Packaging unit | 1 |