Modlight Illumix Slim Line 8W
LED machine lamp, IP54, 24VDC, M8 connection
Art.No.: | 4000-75800-1715008 |
Weight: | 0.195 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
Modlight Illumix Slim Line
8 W
8 W
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 27,6 V |
Power consumption max. | 8 W |
HMI | Illumination properties
Radiation angle min. | 120 ° |
---|---|
Luminous efficacy | 145 lm/W |
Light color | daylight white |
Luminous temperature | 5500 K |
Color reproduction (Ra) min. | 80 |
Luminous flux | 1160 lm |
Installation | Connection
Family construction form | M8 |
---|---|
Gender | male |
Installation | Pin assignment
Coding | A |
---|---|
No. of poles | 4 |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection (EN IEC 60529) | IP54 |
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) | 50 g, 11 ms |
---|---|
Vibration resistance (EN IEC 60068-2-6) | 10 mm (2 ... 9 Hz), 3 g (9 ... 200 Hz) |
Mechanical data | Material data
Coating housing | eloxiert |
---|---|
Material housing | Aluminium |
Material light cover | Diffuse polystyrene (PS) |
Mechanical data | Mounting data
Height | 34 mm |
---|---|
Width | 358 mm |
Depth | 24 mm |
Screw head diameter max. | 12 mm |
Screw head thread max. | M5 |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 50 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % |
Connection data
Connection type 1
Family construction form | M8 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 1 | n.c. |
PIN 2 | n.c. |
PIN 3 | 0 V DC |
PIN 4 | 24 V DC |
Commercial data
ECLASS-6.0 | 27110306 |
---|---|
ECLASS-6.1 | 27110390 |
ECLASS-7.0 | 27110390 |
ECLASS-8.0 | 27110390 |
ECLASS-9.0 | 27110345 |
ECLASS-10.1 | 27110345 |
ECLASS-11.1 | 27110345 |
ECLASS-12.0 | 27110345 |
ETIM-5.0 | EC000348 |
customs tariff number | 94054231 |
GTIN | 4048879670746 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----
---- Passive Sensor-Actuator Distributor with homerun cable ----