Modlight70 Pro connecting modul tube mounting
Input 24VDC
Art.No.: | 4000-76070-1100003 |
Weight: | 0.15 kg |
Country of origin: | ID |
US
Call for Availability
EU
Available
Description
Basic for tube mounting
Connection cables are in the online shop under "Connection Technology".
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 99 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371232 |
---|---|
ECLASS-6.1 | 27371232 |
ECLASS-7.0 | 27371232 |
ECLASS-8.0 | 27371232 |
ECLASS-9.0 | 27371232 |
ECLASS-10.1 | 27371232 |
ECLASS-11.1 | 27371232 |
ECLASS-12.0 | 27371232 |
ETIM-5.0 | EC001152 |
ETIM-6.0 | EC001152 |
ETIM-7.0 | EC001152 |
customs tariff number | 85319000 |
GTIN | 4048879752480 |
Packaging unit | 1 |
Accessories
---- Mounting Bracket for Signal Tower ----
---- Pipe for Signal Tower ----
---- Identification Plate ----
---- Foot for Signal Tower ----