Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Modlink MSDD-Set: Einbaurahmen 4000-68514-0000001  4000-68514-4030001
Product may differ from image

Last seen products

Modlink MSDD-Set: Einbaurahmen 4000-68514-0000001

Einsatz 4000-68000-4030000

Art.No.: 4000-68514-4030001
Weight: 0.149 kg
Country of origin:  US
US Call for Availability
EU not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover gray
Color housing black
Material lid PBT
Material housing PA
USA
Connection geometry 4.8 x 0.5 mm
Operating voltage AC 125 V
Operating current 15 A
Connection Plug-solder connection
No. of poles 2 + PE
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 1,5 A
USB specification 3.0
Data transmission rate max. 5000 MBit/s
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189234
ECLASS-7.0 27189234
ECLASS-8.0 27189234
ECLASS-9.0 27189234
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879691833
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-68514-4030001_E505880-FTTA7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 4000-68514-4030001_E505880-FTTA_ul_z_b.pdf (B)
  • Construction files: STP 4000-68000-4030000_stp_x_d.zip (D)
  • Construction files: STP 4000-68514-0000001_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68514-0000001_04-07.13_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply