Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Modlink MSDD-set: Frame 4000-68512-0000001,  4000-68512-1210001
Product may differ from image

Modlink MSDD-set: Frame 4000-68512-0000001,

insert 4000-68000-1210000

Art.No.: 4000-68512-1210001
Weight: 0.144 kg
Country of origin:  DE
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover transparent
Color housing black
Material lid PC
Material housing PA
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879607841
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-68512-1210001_E505880-FTTA7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 4000-68512-1210001_E505880-FTTA_ul_z_b.pdf (B)
  • Construction files: STP 4000-68512-0000001_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-1210000_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-1210000_16-10.14_ce_z_c.pdf (C)
  • Information: EU declaration of conformity 4000-68512-0000001_04-07.13_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply