Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED  85635
Product may differ from image

Last seen products

NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED

IN: 230/400VAC OUT: 24V/2ADC

Art.No.: 85635
Weight: 2.5 kg
Country of origin:  CZ
US not available
EU not available

Description

Current: 2 A
Output rating: 48 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Condensation not permitted
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 1 A
Fuse protection 2 primary side external 0,6 A
Characteristic back-up fuse Inertia
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input current at input voltage 1 AC 0,54 A
Input current at input voltage 2 AC 0,32 A
Efficiency 59 %
Electrical data | Output
Fuse protection secondary side external 3,15 A
Output voltage DC 24 V
Output voltage DC min. 23,52 V
Output voltage DC max. 24,48 V
Output voltage adjustable no
Output current 2 A
Type of secondary fuse Microfuse 5 × 20 mm
Characteristic secondary fuse Inertia
Static ripple 2 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Thermal switch 120 °C
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type Mounting rail TH35, Schlüssellochaufhängung, (EN 60715)
Mounting dimension a 98 mm
Mounting dimension b 44 mm
Mounting dimension c 4,5 mm
Height 75 mm
Width 67,8 mm
Depth 118 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category II
EMC EN 55011 B, EN 61000-3-2

ECLASS-6.0 27049002
customs tariff number 85044095
GTIN 4048879079587
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 85635_E181433-QQGQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 85635_E181433-QQGQ2_ur_z_b.pdf (B)
  • Document: Installation guide 85635_ina_d_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Mount for Cylindrical Fuse ----
* Shipping and Local Tax charges may apply