Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
NT 3 AC-DC/DC-CONVERTER, LINEAR REGULATED  85660
Product may differ from image

Last seen products

NT 3 AC-DC/DC-CONVERTER, LINEAR REGULATED

IN: 10-32VAC/12-42VDC OUT: 5-35V/3,5ADC

Art.No.: 85660
Weight: 0.75 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 10...35 V AC/12...42 V DC
OUTPUT: 5...35 V DC
Output rating: 122 W
Current: 3.5 A
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage AC min. 10 V
Input voltage AC max. 32 V
Input voltage DC min. 12 V
Input voltage DC max. 42 V
Input current DC max. 3 A
Electrical data | Output
Output voltage DC min. 5 V
Output voltage DC max. 35 V
Output voltage adjustable yes
Output current max. 3,5 A
Ripple effective max. 300 mV
Device protection | Electrical
Short-circuit protected yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 9
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +
PIN 5 PE
PIN 6 2
PIN 7 2
PIN 8 1
PIN 9 1

ECLASS-6.0 27210901
ECLASS-6.1 27210901
ECLASS-7.0 27210901
ECLASS-8.0 27210901
ECLASS-9.0 27210901
ECLASS-10.1 27210901
ECLASS-11.1 27210901
ECLASS-12.0 27210901
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079501
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85660_775-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85660_775-04.16_ce_z_b.pdf (B)
  • Information: MTBF Report 85660_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Screwdriver ----
---- Marking Accessories ----
* Shipping and Local Tax charges may apply