Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Push Pull Power male 0° spring-cage connection  7000-99601-0000000
Product may differ from image

Push Pull Power male 0° spring-cage connection

5-pol., 0,75 - 2,5mm², 9 - 13mm

Art.No.: 7000-99601-0000000
Weight: 0.109 kg
Country of origin:  PL
US Available
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male straight
PPP, 5-pole
Spring clamp terminals
Connection cross section: 0.75...2.5 mm²
Push Pull Power
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate

Electrical data | Supply
Operating voltage AC max. 24 V
Operating voltage DC max. 24 V
Current operating per contact max. 16 A
Installation
Connection cross section min. 0,75 mm²
Connection cross section max. 2,5 mm²
AWG number min. 18
AWG number max. 14
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 2
Rated surge voltage 4 kV
Mechanical data | Material data
Coating housing Nickeled
Material housing Zinc die-casting
Mechanical data | Mounting data
Clamping range min. 9 mm
Clamping range max. 13 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440101
ECLASS-11.1 27440101
ECLASS-12.0 27440114
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879113915
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-99601-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-99601-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-99601-0000000_stp_x_a.zip (A)
  • Document: Installation guide 7000-99601-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-99601-0000000_04-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-99601-0000000_04-08.22_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply