RJ45 mounting frame for PP RJ45
Including RJ45 coupling module
Art.No.: | 7000-99597-0000000 |
Weight: | 0.043 kg |
Country of origin: | PL |
US
Call for Availability
EU
Available
Description
8-pole
shielded
Ethernet CAT6A
with gasket
with fixing screws
RJ45 mounting frame for push-pull locking, incl. RJ45 coupling module
shielded
Ethernet CAT6A
with gasket
with fixing screws
RJ45 mounting frame for push-pull locking, incl. RJ45 coupling module
Technical Data
Side 1
No. of poles | 8 |
---|
Electrical data | Supply
Operating voltage DC | 56,5 V |
---|---|
Current operating per contact max. | 1,75 A |
Industrial communication
Supported protocol | Ethernet |
---|---|
Transmission frequency max. | 250 MHz |
Transfer parameters | CAT6A |
Data transmission rate max. | 1000 MBit/s |
Installation | Connection
Family construction form | RJ45 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 2 |
Insulation resistance min. | 500 MΩ |
Mechanical data | Material data
Combustibility class (UL94) | V-0 |
---|---|
Material gasket | NBR |
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Push Pull |
---|---|
Height | 42 mm |
Width | 22,2 mm |
Depth | 46,2 mm |
Environmental characteristics | Climatic
Operating temperature min. | -10 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440210 |
ECLASS-11.1 | 27440210 |
ECLASS-12.0 | 27440210 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4065909022306 |
Packaging unit | 1 |