Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
RM 14/24VDC INPUT RELAY  516001
Product may differ from image

Last seen products

RM 14/24VDC INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 2 A

Art.No.: 516001
Alternative product:   
Weight: 0.095 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 4 NO/NC contacts
2 A
24 V DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage AC 24 V
Input voltage AC min. 19,2 V
Input voltage AC max. 30 V
Input voltage DC 24 V
Input voltage DC min. 19,2 V
Input voltage DC max. 30 V
Input current 30 mA
Electrical data | Output
Utilization category DC-13 (EN IEC 60947-5-1) 0,8 A @ 24 V, 0,01 A @ 230 V
Additional condition switching frequency with load
Switching frequency max. 0,1 Hz
Power rating AC max. 125 VA
Power rating DC max. 60 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 0,1 mA
Switching current max. 2 A
Switching capacity AC-12 (EN IEC 60947-5-1) 2 A (24 V AC); 0.5 A (230 V AC)
Switching capacity AC-15 (EN IEC 60947-5-1) 1 A (24 V AC); 0.1 A (230 V AC)
Diagnostics
Status indication LED yellow
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 1,5 kV
Electrical lifetime 100000000 Cycles
Device protection | Mechanical
Mechanical endurance 100000000 Cycles
Mechanical data
Drop-out time max. 10 ms
Response time max. 10 ms
Bounce time max. 1 ms
Mechanical data | Material data
Material contact Ag Au
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 3 X3
Connection type 4 X4
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 42
PIN 2 44
PIN 3 A 2
PIN 4 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 21
PIN 2 24
PIN 3 22
PIN 4 41
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 34
PIN 2 32
PIN 3 31
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 12
PIN 2 11
PIN 3 14

ECLASS-6.0 27371601
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879024877
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 51410_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 516001_1269-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 516001_1269-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 516001_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
---- Over Voltage Limiter ----
* Shipping and Local Tax charges may apply