RMI 24V AC/DC OUTPUT RELAY
IN: 24 VAC/DC - OUT: 250 VAC/DC / 8 A
Art.No.: | 51600 |
Weight: | 0.047 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Technical Data
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V |
---|---|
Utilization category DC-13 (EN IEC 60947-5-1) | 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V |
Switching capacity AC-12 (EN IEC 60947-5-1) | 8 A (24/110/230 V AC) |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | A 2 |
PIN 2 | A 2 |
PIN 3 | A 1 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | 12 |
PIN 2 | 11 |
PIN 3 | 14 |
Commercial data
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879027427 |
Packaging unit | 1 |