RMIE 11/24 INPUT RELAY
IN: 24 VDC - OUT: 125 VAC/DC / 1 A
Art.No.: | 51610 |
Weight: | 0.038 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
1 relay; 1 NO/NC contact
1 A
24 V DC
Screw terminals
1 A
24 V DC
Screw terminals
Technical Data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 19,2 V |
Input voltage DC max. | 30 V |
Input current | 12 mA |
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 0,5 A @ 50 V |
---|---|
Additional condition switching frequency | with load |
Switching frequency max. | 0,1 Hz |
Power rating AC max. | 60 VA |
Power rating DC max. | 30 W |
Switching voltage AC max. | 125 V |
Switching voltage DC max. | 125 V |
Switching current DC | 1 mA |
Switching current max. | 1 A |
Switching capacity AC-12 (EN IEC 60947-5-1) | 1 A (50 V AC) |
Switching capacity DC-13 (EN IEC 60947-5-1) | 0.25 A (50 V) |
Diagnostics
Status indication LED | yellow |
---|
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 1,5 kV |
---|---|
Electrical lifetime | 200000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 200000000 Cycles |
---|
Mechanical data
Drop-out time max. | 15 ms |
---|---|
Response time max. | 10 ms |
Bounce time max. | 2 ms |
Mechanical data | Material data
Material contact | Pd Ni-Au Rh |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection types
Connection type 1 | X1 |
---|---|
Connection type 2 | X2 |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | A 1 |
PIN 2 | A 2 |
PIN 3 | A 2 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 3 |
PIN 1 | 14 |
PIN 2 | 11 |
PIN 3 | 12 |
Commercial data
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879027403 |
Packaging unit | 1 |