Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
RMMD 1S+1\/24VDC INPUT RELAY  516014
Product may differ from image

RMMD 1S+1\/24VDC INPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 3 A

Art.No.: 516014
Alternative product:   
Weight: 0.041 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NO contact/1 NC contact
3 A
24 V DC
Screw terminals
Certificate
Certificate

General product information
Scope of delivery Jumper (Art-No. 90960)
Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 17,5 V
Input voltage DC max. 30 V
Input current 14 mA
Electrical data | Output
Utilization category DC-13 (EN IEC 60947-5-1) 0,8 A @ 24 V, 0,01 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 500 VA
Power rating DC max. 180 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 1 mA
Switching current max. 3 A
Switching capacity AC-12 (EN IEC 60947-5-1) 3 A (24 V AC); 2 A (230 V AC)
Switching capacity AC-15 (EN IEC 60947-5-1) 1 A (24 V AC); 0.1 A (230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 2,5 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 3 ms
Response time max. 6 ms
Bounce time max. 2 ms
Mechanical data | Material data
Material contact Ag Ni 0.15 hv
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 82 mm
Width 12 mm
Depth 68 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 11
PIN 2 13
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 12
PIN 2 14
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + A 1
PIN 2 - A 2

ECLASS-6.0 27371601
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879024846
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 516014_1271-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 516014_1271-03.16_ce_z_b.pdf (B)

---- Marking Accessories ----
---- Screwdriver ----
---- Cross Connector for Terminal Strip ----
* Shipping and Local Tax charges may apply