RMMDH-AK 11/24 WITH TOGGLE SWITCH
IN: 24 VDC - OUT: 250 VAC/DC / 3 A
Art.No.: | 51101 |
Alternative product: | |
Weight: | 0.043 kg |
Country of origin: | CZ |
US
Available
EU
Call for Availability
Description
1 relay; 1 NO contact
3 A
24 V DC
with minus plug link
Toggle switch for bridging the NO contact
3 A
24 V DC
with minus plug link
Toggle switch for bridging the NO contact
Technical Data
General product information
Scope of delivery | Jumper (Art-No. 90960) |
---|
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 19,2 V |
Input voltage DC max. | 28 V |
Input current | 10 mA |
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V |
---|---|
Utilization category DC-13 (EN IEC 60947-5-1) | 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V |
Switching frequency max. | 15 Hz |
Power rating AC max. | 750 VA |
Power rating DC max. | 90 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current DC | 100 mA |
Switching current max. | 3 A |
Switching capacity AC-12 (EN IEC 60947-5-1) | 3 A (24/110/230 V AC) |
Diagnostics
Status indication LED | red |
---|
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 3 kV |
---|---|
Electrical lifetime | 30000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 30000000 Cycles |
---|
Mechanical data
Drop-out time max. | 10 ms |
---|---|
Response time max. | 10 ms |
Bounce time max. | 2 ms |
Mechanical data | Material data
Material contact | Ag Cd 0 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 82 mm |
Width | 12 mm |
Depth | 68 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | + A 1 |
PIN 2 | - A 2 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | 13 |
PIN 2 | 13 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | 14 |
PIN 2 | 14 |
Commercial data
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879027809 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----
---- Cross Connector for Terminal Strip ----