Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
RMMR 11/230 AC OUTPUT RELAY  51562
Product may differ from image

RMMR 11/230 AC OUTPUT RELAY

IN: 230 VAC/DC - OUT: 250 VAC/DC / 5 A

Art.No.: 51562
Alternative product:   
Weight: 0.034 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 1 NC contact
5 A
230 V AC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage AC 230 V
Input voltage AC min. 195 V
Input voltage AC max. 250 V
Input voltage DC 230 V
Input voltage DC min. 195 V
Input voltage DC max. 250 V
Input current 4 mA
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) 5 A @ 24, 5 A @ 110 V, 5 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 1250 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 5 A
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1,5 ms
Mechanical data | Material data
Material contact Ag Ni 0.15 hv, Ag hv
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 56 mm
Width 12 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 A 2
PIN 2 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 11
PIN 2 12

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027458
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51562_1222-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51562_1222-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51562_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
---- Over Voltage Limiter ----
* Shipping and Local Tax charges may apply