Reset button with 1 illuminated push button
1 NO contact in a IP65 enclosure
Art.No.: | 69013 |
Weight: | 0.106 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
R-Button / 42 1NO L M12(4)
with M12 connection
4-pole
1 button can be lit (1 NO contact)
Delivery contents:
Flat lens, transparent clear, red, yellow, green, blue
Label plates, O, I, R
mounting with clip on the back side
with M12 connection
4-pole
1 button can be lit (1 NO contact)
Delivery contents:
Flat lens, transparent clear, red, yellow, green, blue
Label plates, O, I, R
mounting with clip on the back side
Technical Data
Electrical data
Operating voltage AC/DC LED illumination max. | 30 V |
---|---|
Operating current LED illumination | 14 mA @24 V DC |
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 1,5 A @ 240 V |
---|---|
Utilization category DC-13 (EN IEC 60947-5-1) | 2 A @ 24 V |
Switching current (AC-15) | 15 A |
Switching current (DC-13) | 2,2 A |
Device protection
Condition lifetime | load-dependent, temperature dependent |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Electrical lifetime | 1000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 1000000 Cycles |
---|---|
Operating life B10d | 1000000 Cycles |
Mechanical data
Bounce time max. | 10 ms |
---|
Mechanical data | Material data
Material contact | AgNi |
---|
Mechanical data | Mounting data
Height | 29 mm |
---|---|
Width | 124 mm |
Depth | 42 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Technical Data | Reliability
Lambda normally open contact | 50 % |
---|
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | NO |
PIN 2 | X 1 + |
PIN 3 | X 2 - |
PIN 4 | NO |
Commercial data
ECLASS-6.0 | 27371228 |
---|---|
ECLASS-6.1 | 27371228 |
ECLASS-7.0 | 27371228 |
ECLASS-8.0 | 27371228 |
ECLASS-9.0 | 27371228 |
ECLASS-10.1 | 27371228 |
ECLASS-11.1 | 27371228 |
ECLASS-12.0 | 27371228 |
ETIM-5.0 | EC000225 |
customs tariff number | 85365080 |
GTIN | 4048879600507 |
Packaging unit | 1 |