Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
3-F.Junction box M12 female 0° 8p./3xM12 male 0°
Product may differ from image

Last seen products

3-F.Junction box M12 female 0° 8p./3xM12 male 0°

PVC 8x0.25 gy UL7CSA 1,5m

Art.No.: 342643
Weight: 0.209 kg
Country of origin:  DE
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879700566
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply