Product may differ from image
AIDA PUSH PULL PLASTIC CAP RJ45, SCRJ
Art.No.: | 4000-74000-9010000 |
Weight: | 0.004 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Technical Data
Mechanical data | Mounting data
Height | 22,8 mm |
---|---|
Width | 22,8 mm |
Depth | 9,5 mm |
Commercial data
ECLASS-6.0 | 23111190 |
---|---|
ECLASS-6.1 | 27261210 |
ECLASS-7.0 | 27440208 |
ECLASS-8.0 | 27440208 |
ECLASS-9.0 | 27440208 |
ECLASS-10.1 | 27440208 |
ECLASS-11.1 | 27440208 |
ECLASS-12.0 | 27440208 |
ETIM-5.0 | EC002498 |
customs tariff number | 39269097 |
GTIN | 4048879335607 |
Packaging unit | 1 |