Product may differ from image
Cable drum Ø 355mm
RADOX 2x0.75 bk 100m
Art.No.: | 7000-C0101-R210000 |
Weight: | 6.043 kg |
Country of origin: | CH |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879820325 |
Packaging unit | 1 |