Product may differ from image
Cable drum Ø 355mm
PUR 4x0.75 bk UL/CSA 100m
Art.No.: | 7000-C0201-6270000 |
Alternative product: | |
Weight: | 15.565 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879378406 |
Packaging unit | 1 |