Product may differ from image
Cable drum Ø 355mm
PUR 4x2xAWG26 shielded gn UL/CSA 100m
Art.No.: | 7000-C0201-7900000 |
Weight: | 5.8 kg |
Country of origin: | IT |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879444620 |
Packaging unit | 1 |