Product may differ from image
Cable drum Ø 500mm
PVC 5x0.34 bk UL/CSA 350m
Art.No.: | 7000-C0503-6155000 |
Weight: | 21.204 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879313759 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----