Product may differ from image
Cable drum Ø 500mm
PVC 4x0.34 shielded bk UL/CSA 500m
Art.No.: | 7000-C0505-6010000 |
Weight: | 29.502 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879550048 |
Packaging unit | 1 |