Product may differ from image
Cable drum Ø 500mm
PVC 2x2x0.34 UTP CAT5e gn UL/CSA 500m
Art.No.: | 7000-C0505-7070000 |
Weight: | 37.654 kg |
Country of origin: | IT |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879897860 |
Packaging unit | 1 |