Product may differ from image
EOL - 7/8'' POWER CABLE
Female -male 0° 5pole 20m
Art.No.: | 14650 |
Alternative product: | |
Weight: | 1.651 kg |
Country of origin: | GB |
US
not available
EU
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879052443 |
Packaging unit | 1 |