EOL - Discontinued since 27 April 2020
Last order 30 November 2020
Art.No.: | 87112 |
Alternative product: | |
Weight: | 0.19 kg |
Country of origin: | CN |
US
not available
EU
not available
Description
INPUT: 100...240 V AC; 120...370 V DC
OUTPUT: 12...15 V DC
Current: 0.85 A
Spring clamp plug-in terminal: 0.2...2.5 mm²
OUTPUT: 12...15 V DC
Current: 0.85 A
Spring clamp plug-in terminal: 0.2...2.5 mm²
Technical Data
Electrical data
Number of devices parallel connection max. | 5 |
---|---|
Number of devices series connection max. | 2 |
Parallel connection | yes |
Series connection | yes |
Security level | SELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 115 V |
---|---|
Input voltage 2 AC | 230 V |
Input voltage AC min. | 100 V |
Input voltage AC max. | 240 V |
Input voltage DC min. | 120 V |
Input voltage DC max. | 370 V |
Input current at input voltage 1 AC | 0,2 A |
Input current at input voltage 2 AC | 0,12 A |
Inrush current max. | 30 A |
External back-up fuse per phase max. | 10 A |
Efficiency | 86 % @ 110 V AC, 88 % @230 V AC |
Electrical data | Output
Output voltage DC | 12 V |
---|---|
Output voltage DC min. | 12 V |
Output voltage DC max. | 15 V |
Output voltage adjustable | yes |
Output current | 0,85 A |
Mains failure bridging min. | 10 ms @ 115 V AC |
Mains failure bridging max. | 25 ms @ 115 V AC |
Ripple effective max. | 20 mV |
Spikes (s-s) max. | 100 mV |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Derating from | 50 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 20 % |
Relative humidity max. (operation) | 90 % no condensation |
Conformities, approvals
Product standard | IEC 61010-2-201 |
---|---|
EMC | EN 55022 B, EN 61000-3-2 |
Low Voltage Directive | EN 61204-3 |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879299442 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----
---- Mount for Cylindrical Fuse ----