Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
EXACT12, 4XM12, 5 POLE, MOULDED CABLE
Product may differ from image

EXACT12, 4XM12, 5 POLE, MOULDED CABLE

25.0m PUR/PVC 8x0.34+3x0.75, UL/CSA

Art.No.: 8000-84510-3632500
Weight: 3.07 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879290869
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-84510-363xxxx_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-84510-363xxxx_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 8000-84410-3333000_dxf_x_a.zip (A)
  • Construction files: STP 8000-84410-3330300_stp_x_a.zip (A)
  • Document: Product data 8000-84410-3330300_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-84510-363xxxx_26-10.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-84510-363xxxx_26-10.14_ce_z_a.pdf (A)
  • Information: MTTF Report 8000-84510-xxxxxxx_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* Shipping and Local Tax charges may apply