Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
HYBRID FIELD-BUS COUPLERS  67604
Product may differ from image

HYBRID FIELD-BUS COUPLERS

MHA-BBE-E - 2 x M12

Art.No.: 67604
Weight: 0.19 kg
Country of origin:  DE
US not available
EU not available

Description

M12, M12 (female/female) B-coded; RS485 (SUB-D9)
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Industrial communication
Data transmission rate max. 12 MBit/s
Installation
Connection cross-section solid max. 0,25 mm²
Connection cross-section stranded/fine-stranded max. 2,5 mm²
Installation | Connection
Connection Spring clamp plug-in terminals
Device protection
Shielded no
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Height cutout 90 mm
Width cutout 80 mm
Height 103 mm
Width 93 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ETIM-5.0 EC002641
customs tariff number 85371098
GTIN 4048879041478
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 67604_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 67604_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: STP 67604_stp_x_a.zip (A)
  • Document: Installation guide 67604_ina_6_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 67604_4019-04.16_ce_z_b.pdf (B)

---- Terminating Resistor ----
---- Screw Plug ----
---- Data Line ----
* Shipping and Local Tax charges may apply