Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
INTELLIGENT INTERFACE MODULE, TEMPERAT., CONV.
Product may differ from image

Last seen products

INTELLIGENT INTERFACE MODULE, TEMPERAT., CONV.

MTW0...150°C-2/3,PT100 sensor

Art.No.: 44333
Weight: 0.05 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85437090
GTIN 4048879028233
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 44333_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44333_1824-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44333_1824-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 44333_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* Shipping and Local Tax charges may apply