Product may differ from image
IR LED+VDR SUPPRESSION
Product discontinued, no alternative
Art.No.: | 61303 |
Weight: | 0.01 kg |
Country of origin: | IT |
US
Available
EU
not available
Technical Data
Mechanical data | Mounting data
Height | 32 mm |
---|---|
Width | 13 mm |
Depth | 11 mm |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879025904 |
Packaging unit | 1 |